Schneider-Electric
 
ENN04510 picture- scope
ENN04510
Multifix Modulo - junction box - 1 gang - blue - 105x105x42
Schneider Electric
Characteristics
Main
Range of product Multifix
Range Multifix
Product name Multifix Modulo
Product or component type Junction box
Quantity per set Set of 5
Complementary
Mounting mode Flush-mounted
Device composition Cover
Number of gangs 1 gang
Mounting support Brick
Colour tint Blue (RAL 5015)
Material PS (polystyrene)
Width 105 mm
Depth 42 mm
Internal depth 40 mm
Maximum cable cross section 2.5 mm²
Sealing Without
Surface treatment Untreated
Environment
Ambient air temperature for operation -5…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 10.500 cm
Package 1 Length 10.500 cm
Package 1 Weight 133.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 30.500 cm
Package 2 Width 40.000 cm
Package 2 Length 60.500 cm
Package 2 Weight 6.650 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 85.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No