Schneider-Electric
 
ENN05004 picture- scope
ENN05004
Mureva BOX - junction box - 7 grommets Ø20 - 80x80x45 mm
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Junction box
Quantity per package 5 pieces
Complementary
Mounting Surface
Cable entry Grommets
Fixing mode Clip-on: cover
Inner dimensions 80 x 80 x 45 mm
Number of cable entries 7 diameter: 20 mm
Material ABS (acrylonitrile butadiene-styrene): body
PP (polypropylene): cover
SBS (styrene butadiene styrene): grommet
Electrical insulation class Class II conforming to IEC 536
Height 51 mm
Width 98 mm
Depth 98 mm
Net weight 0.08 kg
Environment
Operating temperature -25…40 °C
IP-Class IP55 conforming to IEC 60529
IK-Class IK07 conforming to EN 50102
Glow wire temperature 650 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 80.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 29.000 cm
Package 2 Width 40.000 cm
Package 2 Length 52.000 cm
Package 2 Weight 8.422 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1200
Package 3 Height 97.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 112.064 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months