Schneider-Electric
 
ENN05010 picture- scope
ENN05010
Mureva BOX - junction box - 10 grommets Ø25 + 2xØ32 - 175x150x80 mm
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Junction box
Quantity per package 1 piece
Complementary
Mounting Surface
Cable entry Grommets
Fixing mode Screw-fixed: cover
Inner dimensions 175 x 150 x 80 mm
Number of cable entries 10 diameter: 25 mm
2 diameter: 32 mm
Material PP (polypropylene): cover
SBS (styrene butadiene styrene): grommet
Electrical insulation class Class II conforming to IEC 536
Height 90 mm
Width 195 mm
Depth 165 mm
Net weight 0.4 kg
Environment
Operating temperature -25…40 °C
IP-Class IP55 conforming to IEC 60529
IK-Class IK07 conforming to EN 50102
Glow wire temperature 750 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 16.500 cm
Package 1 Length 19.500 cm
Package 1 Weight 416.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 22
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.245 kg
Unit Type of Package 3 P12
Number of Units in Package 3 264
Package 3 Height 136.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 132.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months