Schneider-Electric
 
ENN05044 picture- scope
ENN05044
Mureva BOX - junction box - without - 80x80x45 mm
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Junction box
Quantity per package 5 pieces
Complementary
Mounting Surface
Cable entry Without
Fixing mode Clip-on: cover
Inner dimensions 80 x 80 x 45 mm
Material ABS (acrylonitrile butadiene-styrene): body
PP (polypropylene): cover
Electrical insulation class Class II conforming to IEC 536
Height 51 mm
Width 89 mm
Depth 89 mm
Net weight 0.064 kg
Environment
Operating temperature -25…40 °C
IP-Class IP55 conforming to IEC 60529
IK-Class IK07 conforming to EN 50102
Glow wire temperature 650 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 8.9 cm
Package 1 Length 8.9 cm
Package 1 Weight 68.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 32.0 cm
Package 2 Width 36.5 cm
Package 2 Length 498.0 cm
Package 2 Weight 6.8 kg
Unit Type of Package 3 P12
Number of Units in Package 3 3000
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 216.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months