Schneider-Electric
 
ENN05050 picture- scope
ENN05050
Mureva BOX - junction box - w/o grommet - 175x150x80mm - without terminal
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Junction box
Colour tint Grey (RAL 7035)
Complementary
Device mounting Surface
Fixing mode By screws: cover
Base dimension 175 x 150 x 80 mm
Material ABS (acrylonitrile butadiene-styrene): body
PP (polypropylene): cover
Height 164 mm
Width 193 mm
Depth 88 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP55
IK degree of protection IK07
Glow wire temp 750 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 17.200 cm
Package 1 Length 20.700 cm
Package 1 Weight 380.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 28
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.540 kg
Unit Type of Package 3 P12
Number of Units in Package 3 336
Package 3 Height 135.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 156.500 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3