Schneider-Electric
 
ENN05057 picture- scope
ENN05057
Mureva BOX - junction box - w/o grommet - 275x225x120mm - without terminal
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Junction box
Colour tint Grey (RAL 7035)
Complementary
Device mounting Surface
Fixing mode By screws: cover
Base dimension 225 x 175 x 100 mm
Material PP (polypropylene): body and cover
Height 242 mm
Width 292 mm
Depth 128 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP55
IK degree of protection IK07
Glow wire temp 750 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 24.5 cm
Package 1 Length 29.5 cm
Package 1 Weight 860 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 40 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.18 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 200
Package 3 Height 220 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Package 3 Weight 223 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations