Schneider-Electric
 
ENN05085 picture- scope
ENN05085
Mureva BOX - junction box - knock-out 7xM16/20 - 105x105x55 mm
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Junction box
Quantity per package 5 pieces
Complementary
Mounting Surface
Cable entry Knock-out
Fixing mode Screw-fixed: cover
Inner dimensions 105 x 105 x 55 mm
Number of cable entries 7 x M16/20
Material PP (polypropylene): body and cover
Electrical insulation class Class II conforming to IEC 536
Height 61 mm
Width 116 mm
Depth 74 mm
Net weight 0.136 kg
Environment
Operating temperature -25…40 °C
IP-Class IP55 conforming to IEC 60529
IK-Class IK07 conforming to EN 50102
Glow wire temperature 750 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 10.500 cm
Package 1 Length 10.500 cm
Package 1 Weight 155.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 47.500 cm
Package 2 Width 37.000 cm
Package 2 Length 33.000 cm
Package 2 Weight 9.772 kg
Unit Type of Package 3 P12
Number of Units in Package 3 720
Package 3 Height 110.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 229.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months