Schneider-Electric
 
ENN05087 picture- scope
ENN05087
Mureva BOX - junction box - knock-out 8xM12/16+4xM16/20+2xM20/25 - 150x105x80 mm
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Junction box
Quantity per package 1 piece
Complementary
Mounting Surface
Cable entry Knock-out
Fixing mode Screw-fixed: cover
Inner dimensions 150 x 105 x 80 mm
Number of cable entries 4 x M16/20
8 x M12/16
2 x M20/25
Material PP (polypropylene): body and cover
Electrical insulation class Class II conforming to IEC 536
Height 120 mm
Width 85 mm
Depth 165 mm
Net weight 0.28 kg
Environment
Operating temperature -25…40 °C
IP-Class IP55 conforming to IEC 60529
IK-Class IK07 conforming to EN 50102
Glow wire temperature 750 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 12.000 cm
Package 1 Length 16.500 cm
Package 1 Weight 280.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.160 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 135.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 159.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months