Schneider-Electric
 
ENN05093 picture- scope
ENN05093
Mureva BOX - junction box - knock-outs 6xM20/25+6xM25/32 - 225x175x100 mm
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Junction box
Quantity per package 1 piece
Complementary
Mounting Surface
Cable entry Knock-out
Fixing mode Screw-fixed: cover
Inner dimensions 225 x 175 x 100 mm
Number of cable entries 6 x M20/25
6 x M25/32
Material PP (polypropylene): body and cover
Electrical insulation class Class II conforming to IEC 536
Height 115 mm
Width 240 mm
Depth 195 mm
Net weight 0.58 kg
Environment
Operating temperature -25…40 °C
IP-Class IP55 conforming to IEC 60529
IK-Class IK07 conforming to EN 50102
Glow wire temperature 750 °C
Standards EN 60670
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 19.5 cm
Package 1 Length 24 cm
Package 1 Weight 649 g
Unit Type of Package 2 CAR
Number of Units in Package 2 14
Package 2 Height 40.5 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.26 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 350
Package 3 Height 220 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Package 3 Weight 246.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months