Schneider-Electric
 
ENN05165 picture- scope
ENN05165
Mureva BOX - security junction box - 7 grommets Ø25 - 105x105x55 mm
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Junction box for security circuits
Quantity per package 5 pieces
Complementary
Mounting Surface
Cable entry Grommets
Fixing mode Screw-fixed: cover
Inner dimensions 105 x 105 x 55 mm
Number of cable entries 7 diameter: 25 mm
Material PP (polypropylene): body and cover
SBS (styrene butadiene styrene): grommet
Electrical insulation class Class II conforming to IEC 536
Height 61 mm
Width 118 mm
Depth 118 mm
Net weight 0.131 kg
Environment
Operating temperature -25…40 °C
IP-Class IP55 conforming to IEC 60529
IK-Class IK07 conforming to EN 50102
Glow wire temperature 960 °C
Standards EN 60670
CE
Environmental characteristic Slightly halogenated
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 2.500 cm
Package 1 Length 2.500 cm
Package 1 Weight 131.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 53.000 cm
Package 2 Width 40.000 cm
Package 2 Length 33.000 cm
Package 2 Weight 8.420 kg
Unit Type of Package 3 P12
Number of Units in Package 3 720
Package 3 Height 115.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 121.232 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months