Schneider-Electric
 
ENN05175 picture- scope
ENN05175
Mureva BOX - security junction box - knock-out - 105x105x55 mm
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Junction box for security circuits
Quantity per package 5 pieces
Complementary
Mounting Surface
Cable entry Knock-out
Fixing mode Screw-fixed: cover
Inner dimensions 105 x 105 x 55 mm
Number of cable entries 4 x M16/20
2 x M20/25
7 x M12/16
Material PP (polypropylene): body and cover
Electrical insulation class Class II conforming to IEC 536
Height 87 mm
Width 121 mm
Depth 121 mm
Net weight 0.118 kg
Environment
Operating temperature -25…40 °C
IP-Class IP55 conforming to IEC 60529
IK-Class IK07 conforming to EN 50102
Glow wire temperature 960 °C
Standards EN 60670
CE
Environmental characteristic Slightly halogenated
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 10.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 118 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months