Schneider-Electric
 
ENN08167 picture- scope
ENN08167
Mureva BOX - universal fixing for metal beams and cable trays
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Universal fixing
Colour Grey
Quantity per package 10 pieces
Complementary
Product destination For < 105 x 105 mm junction box
Product mounting On IPN profile from 2 to 12 mm
On cable tray
Material Steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 12.000 cm
Package 1 Length 1.200 cm
Package 1 Weight 21.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.000 cm
Package 2 Width 20.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 2.370 kg
Unit Type of Package 3 P12
Number of Units in Package 3 2500
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 72.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months