Schneider-Electric
 
ENN08241 picture- scope
ENN08241
Mureva Box - box mounting plate for terminal block 2.5 mm² and 6 mm²
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Mounting plate
Colour Anthracite (RAL 7016)
Quantity per package 10 pieces
Complementary
Accessory / separate part destination For terminal block 2.5 mm² and 6 mm²
Product destination 105 x 105 mm box
80 x 80 mm box
Material PC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 1.500 cm
Package 1 Length 2.000 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 500
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.220 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 5000
Package 3 Height 100.000 cm
Package 3 Width 100.000 cm
Package 3 Length 125.000 cm
Package 3 Weight 102.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months