Schneider-Electric
 
ENN08276 picture- scope
ENN08276
Mureva Box - permanent marker pen - blue
Schneider Electric
Characteristics
Main
Product range Mureva BOX
Product type Permanent maker pen
Product specific application For marking on boxes or stickers
Colour Blue
Quantity per package 10 pieces
Complementary
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 11.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 1.0 cm
Package 2 Width 11.0 cm
Package 2 Length 15.0 cm
Package 2 Weight 100.0 g
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months