Schneider-Electric
 
ENN09198 picture- scope
ENN09198
Multifix Modulo - cover for junction box - 1 gang - screw-fixed - white - 319.5x
Schneider Electric
Characteristics
Main
Range of product Multifix
Range compatibility Multifix Modulo
Product or component type Cover
Quantity per set Set of 1
Complementary
Number of gangs 1 gang
Product destination Junction box
Fixing mode By screws
Colour tint White (RAL 9010)
Material PS (polystyrene)
Device composition Screws
Length 319.5 mm
Width 257 mm
Depth 25 mm
Environment
Ambient air temperature for operation -5…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 26.000 cm
Package 1 Length 32.000 cm
Package 1 Weight 218.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 80
Package 2 Height 50.000 cm
Package 2 Width 40.000 cm
Package 2 Length 59.000 cm
Package 2 Weight 18.980 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1200
Package 3 Height 169.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 304.700 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No