Schneider-Electric
 
ENN09496 picture- scope
ENN09496
Multifix Modulo - cover for junction box - 1 gang - screw-fixed - white - 183x18
Schneider Electric
Characteristics
Main
Range of product Multifix
Range compatibility Multifix Modulo
Product or component type Cover
Quantity per set Set of 1
Complementary
Number of gangs 1 gang
Product destination Junction box
Fixing mode By screws
Colour tint White (RAL 9010)
Material PS (polystyrene)
Device composition Screws
Diameter 100 mm
Length 183 mm
Width 183 mm
Depth 25 mm
Environment
Ambient air temperature for operation -5…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 18.500 cm
Package 1 Length 18.500 cm
Package 1 Weight 81.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.944 kg
Unit Type of Package 3 P12
Number of Units in Package 3 640
Package 3 Height 52.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 76.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No