Schneider-Electric
 
ENN41325 picture- scope
ENN41325
Mureva TUBE - conduit sleeve - grey - Ø25 mm
Schneider Electric
Characteristics
Main
Product range Mureva TUBE
Product type Conduit sleeve
Colour Grey (RAL 7035)
Quantity per package 50 pieces
Complementary
Condition of use Indoor/outdoor
Product destination Mureva TUBE conduit
Material PP (polypropylene)
Crush resistance 750 N/m
Nominal cross section 119 mm²
Internal diameter 21.3 mm
External diameter 25 mm
Net weight 0.007 kg
Environment
Operating temperature -5…60 °C
Quality labels NF
Standards EN 61386-21 : 2004
EN 50086-2-1
IP-Class IP41
IK-Class IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 2.800 cm
Package 1 Length 5.500 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 250
Package 2 Height 25.500 cm
Package 2 Width 30.500 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.990 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 17500
Package 3 Height 194.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 155.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months