Schneider-Electric
 
ENN41332 picture- scope
ENN41332
Mureva TUBE - conduit sleeve - grey - Ø32 mm
Schneider Electric
Characteristics
Main
Product range Mureva TUBE
Product type Conduit sleeve
Colour Grey (RAL 7035)
Quantity per package 25 pieces
Complementary
Condition of use Indoor/outdoor
Product destination Mureva TUBE conduit
Material PP (polypropylene)
Crush resistance 750 N/m
Nominal cross section 191 mm²
Internal diameter 27 mm
External diameter 32 mm
Net weight 0.016 kg
Environment
Operating temperature -5…60 °C
Quality labels NF
Standards EN 50086-2-1
EN 61386-21 : 2004
IP-Class IP41
IK-Class IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 3.200 cm
Package 1 Length 6.000 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 13.000 cm
Package 2 Width 16.500 cm
Package 2 Length 23.500 cm
Package 2 Weight 410.000 g
Unit Type of Package 3 PAM
Number of Units in Package 3 5250
Package 3 Height 106.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 112.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months