Schneider-Electric
 
ENN42325 picture- scope
ENN42325
Mureva TUBE - elbow - grey - Ø25 mm
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Elbow
Colour Grey (RAL 7035)
Quantity per package 25 pieces
Complementary
Accessory / separate part category Installation accessory
Condition of use Indoor/outdoor
Material PVC (polyvinyl chloride)
Crush resistance 750 N/m
Nominal cross section 119 mm²
Internal diameter 21.3 mm
External diameter 25 mm
Net weight 0.028 kg
Environment
Operating temperature -5…60 °C
Quality labels NF
Standards EN 61386-21 : 2004
EN 50086-2-1
Environmental characteristic Non-flame propagating
IP-Class IP40
IK-Class IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 2.500 cm
Package 1 Length 5.000 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 40.000 cm
Package 2 Width 30.000 cm
Package 2 Length 25.500 cm
Package 2 Weight 3.196 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 7000
Package 3 Height 164.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 215.480 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months