Schneider-Electric
 
ENN45116 picture- scope
ENN45116
Mureva FIX - conduit clip for Ø16 mm conduits
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Conduit clip
Colour Grey (RAL 7035)
Quantity per package 100 pieces
Complementary
Accessory / separate part category Installation accessory
Condition of use Indoor
Tube diameter 16 mm
Material PA (polyamide) 6/6
Fixing mode By Murafix plug
By conduit clip rail
By screw
Net weight 0.003 kg
Environment
Operating temperature -5…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 16.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2000
Package 2 Height 44.000 cm
Package 2 Width 37.000 cm
Package 2 Length 34.000 cm
Package 2 Weight 6.000 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36000
Package 3 Height 120.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 120.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months