Schneider-Electric
 
ENN45120 picture- scope
ENN45120
Mureva FIX - conduit clip for Ø20 mm conduits
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Conduit clip
Colour Grey (RAL 7035)
Quantity per package 50 pieces
Complementary
Accessory / separate part category Installation accessory
Condition of use Indoor
Tube diameter 20 mm
Material PA (polyamide) 6/6
Fixing mode By screw
By conduit clip rail
By Murafix plug
Net weight 0.004 kg
Environment
Operating temperature -5…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 3.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 8.500 cm
Package 2 Width 11.000 cm
Package 2 Length 15.500 cm
Package 2 Weight 184.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 1000
Package 3 Height 34.500 cm
Package 3 Width 36.500 cm
Package 3 Length 43.000 cm
Package 3 Weight 4.170 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months