Schneider-Electric
 
ENN45125 picture- scope
ENN45125
Mureva FIX - conduit clip for Ø25 mm conduits
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Conduit clip
Colour Grey (RAL 7035)
Quantity per package 50 pieces
Complementary
Accessory / separate part category Installation accessory
Condition of use Indoor
Tube diameter 25 mm
Material PA (polyamide) 6/6
Fixing mode By Murafix plug
By screw
By conduit clip rail
Net weight 0.005 kg
Environment
Operating temperature -5…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 11.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1000
Package 2 Height 37.000 cm
Package 2 Width 34.000 cm
Package 2 Length 44.000 cm
Package 2 Weight 5.500 kg
Unit Type of Package 3 P12
Number of Units in Package 3 18000
Package 3 Height 123.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 112.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months