Schneider-Electric
 
ENN47933 picture- scope
ENN47933
Mureva FIX - instacable for Ø16-32 mm conduits - with Murafix plug
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Conduit clip
Colour Grey (RAL 7035)
Quantity per package 100 pieces
Complementary
Accessory / separate part category Installation accessory
Condition of use Indoor
Tube diameter 16…32 mm
Thread type M8
Material PE (polyethylene)
Fixing mode By Murafix plug
By screw
Net weight 0.005 kg
Environment
Operating temperature -10…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 9.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1000
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.440 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24000
Package 3 Height 134.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 140.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months