Schneider-Electric
 
ENN47935 picture- scope
ENN47935
Mureva FIX - instacable for Ø16-32 mm conduits
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Conduit support
Colour Black (RAL 9005)
Quantity per package 100 pieces
Complementary
Accessory / separate part category Installation accessory
Condition of use Outdoor
Tube diameter 16…32 mm
Material PA (polyamide) 12
Fixing mode By screw
By Murafix plug
Net weight 0.004 kg
Environment
Operating temperature -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.150 cm
Package 1 Width 1.000 cm
Package 1 Length 15.500 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1000
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 4.000 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24000
Package 3 Height 133.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 106.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months