Schneider-Electric
 
ENN47942 picture- scope
ENN47942
Mureva FIX - installation tie - 194x9 mm - 100 pieces
Schneider Electric
Characteristics
Main
Product range Mureva FIX
Product type Installation tie
Colour tint Black
Quantity per set 100 pieces
Complementary
Minimum tightening diameter 10 mm
Maximum tightening diameter 42 mm
Resistance to tearing Resistance to tearing: 36 daN Ø 20 mm
Material PA (polyamide) 12 Rislan®
Length 194 mm
Width 9 mm
Net weight 0.003 kg
Environment
Maximum humidity absorption 0.9 %
Operating temperature -60…85 °C
100 °C during 1000 hours
120 °C maximum
Flame retardance HB conforming to UL 94
Standards EN 50146
Environmental characteristic UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 10.500 cm
Package 1 Length 0.210 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2000
Package 2 Height 35.000 cm
Package 2 Width 33.000 cm
Package 2 Length 39.500 cm
Package 2 Weight 6.282 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36000
Package 3 Height 118.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 112.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months