Schneider-Electric
 
ENN47965 picture- scope
ENN47965
Mureva FIX - instacable for Ø40-63 mm conduits
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Conduit support
Colour Black (RAL 9005)
Quantity per package 100 pieces
Complementary
Accessory / separate part category Installation accessory
Condition of use Outdoor
Tube diameter 40…63 mm
Material PA (polyamide) 12
Fixing mode By screw
By Murafix plug
Net weight 0.007 kg
Environment
Operating temperature -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 14.500 cm
Package 1 Length 0.350 cm
Package 1 Weight 7.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 800
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.600 kg
Unit Type of Package 3 P12
Number of Units in Package 3 9600
Package 3 Height 130.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 78.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months