Schneider-Electric
 
ENN47992 picture- scope
ENN47992
Mureva FIX - installation tie - 370x9 mm - 100 pieces
Schneider Electric
Characteristics
Main
Product range Mureva FIX
Product type Installation tie
Colour tint Black
Quantity per set 100 pieces
Complementary
Minimum tightening diameter 55 mm
Maximum tightening diameter 92 mm
Resistance to tearing Resistance to tearing: 45 daN Ø 26 mm
Material PA (polyamide) 12 Rislan®
Length 370 mm
Width 9 mm
Net weight 0.005 kg
Environment
Maximum humidity absorption 0.9 %
Operating temperature -60…85 °C
100 °C during 1000 hours
120 °C maximum
Flame retardance HB conforming to UL 94
Standards EN 50146
Environmental characteristic UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 0.900 cm
Package 1 Length 37.000 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1500
Package 2 Height 32.500 cm
Package 2 Width 43.500 cm
Package 2 Length 44.000 cm
Package 2 Weight 8.200 kg
Unit Type of Package 3 P12
Number of Units in Package 3 18000
Package 3 Height 100.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 110.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months