Schneider-Electric
 
ENN47994 picture- scope
ENN47994
Mureva FIX - classic base
Schneider Electric
Characteristics
Main
Range of product Mureva FIX
Product specific application For the fixing of 9 mm width installation ties
Product or component type Classic base
Colour Black
Quantity per package 100 pieces
Complementary
Condition of use Outdoor
Indoor
Resistance to tearing Resistance to tearing: 20 daN
Material PA (polyamide) 12
Net weight 0.002 kg
Environment
Standards EN 50146
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 11.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 1.68 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 8.5 cm
Package 2 Width 11.0 cm
Package 2 Length 16.0 cm
Package 2 Weight 168.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months