Schneider-Electric
 
ENN47995 picture- scope
ENN47995
Mureva FIX - universal base - thread Ø 7 x 150 mm
Schneider Electric
Characteristics
Main
Range of product Mureva FIX
Product specific application For the fixing of 9 mm width installation ties
Product or component type Base
Colour Black
Quantity per package 100 pieces
Complementary
Condition of use Indoor
Outdoor
Resistance to tearing Resistance to tearing: 20 daN
Material PA (polyamide) 12
Net weight 0.003 kg
Environment
Standards EN 50146
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 2.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 4000
Package 2 Height 33.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.300 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48000
Package 3 Height 113.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 159.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months