Schneider-Electric
 
ENN48934 picture- scope
ENN48934
Mureva FIX - Murafix plug - M8 - grey
Schneider Electric
Characteristics
Main
Product range Mureva FIX
Provided equipment Driving-in tool
Product type Murafix plug
Colour Grey (RAL 7035)
Quantity per package 100 pieces
Complementary
Thread type M8
Mounting support Concrete
Material PA (polyamide) 6/6
Screw diameter 7 mm
Length 1.5 mm
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 0.800 cm
Package 1 Length 5.000 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2000
Package 2 Height 21.000 cm
Package 2 Width 33.000 cm
Package 2 Length 42.500 cm
Package 2 Weight 3.500 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60000
Package 3 Height 119.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 115.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months