Schneider-Electric
 
ER7FANTRAY picture- scope
ER7FANTRAY
Easy Rack Fan tray, with single fan
APC Brand
Characteristics
Overview
Presentation The Easy Rack Fan Tray is a low cost solution that aids in heat removal from an Easy Rack. The fan tray could be easily installed into the rear door and precisely expels heat from the rear of the rack. The fan tray is designed to promote front to rear airflow within the rack.
Lead time Usually in Stock
Main
Main Input Voltage 230 V AC
Provided equipment 1 x fan
1 x installation guide
Physical
Colour Black
Height 17.2 cm
Width 16.8 cm
Depth 5.3 cm
Net weight 2 kg
Input
Network frequency 50/60 Hz
Environmental
Air flow 153.6 m3/h
Audible noise at 1 meter from surface of unit 38 dB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 26 cm
Package 1 Length 24 cm
Package 1 Weight 2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 5 year repair or replace