Schneider-Electric
 
EVA1FWHS12 picture- scope
EVA1FWHS12
Cable holder, EVlink Pro AC Metal, installed on side of metal kit enclosure
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Cable holder
Accessory / separate part category Cabling accessory
Range compatibility EVlink EVlink Pro AC Metal
Complementary
Mounting support Enclosure
Mounting location Side
Height 145 mm
Width 160 mm
Depth 101.5 mm
Net weight 1.15 kg
Colour Light grey (RAL 9022)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.8 cm
Package 1 Width 20 cm
Package 1 Length 30 cm
Package 1 Weight 1.452 kg
Unit Type of Package 2 P12
Number of Units in Package 2 32
Package 2 Height 54 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 60 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information