Schneider-Electric
 
EVA1HPC3 picture- scope
EVA1HPC3
load-shedder, EVlink Home, 3P, maximum current allowed to charging station manually setting from 16A to 50A
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Load-shedder
Material Plastic
Complementary
Range compatibility EVlink EVlink Home
Condition of use Indoor
Mounting support 35 mm DIN rail
Setting of maximum current provided to charging station Manual
Possible maximum current provided to charging station 16 A
20 A
25 A
32 A
40 A
50 A
[Us] rated supply voltage 220...230 V AC 50/60 Hz +/- 10 %
Power consumption in W 5 W
Connectivity to devices PLC
Local signalling 1 green LED, function: control process
1 red LED, function: fault indication
1 green LED, function: embedded communication status
Standards EN 61010-1:2010
EN 61326-1:2013
Quantity per set Set of 1
Height 72 mm
Width 89 mm
Depth 75 mm
Net weight 180 g
Colour White
Environment
Operating altitude 0...2000 m
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 5…95 %
Overvoltage category III
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 12 cm
Package 1 Length 21.5 cm
Package 1 Weight 638 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.716 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 73 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 84 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg CO2 eq, Total Life cycle) 46