Schneider-Electric
 
EVA1MS picture- scope
EVA1MS
4G modem kit, EVlink Pro AC, with 4G cellular modem and 2 antennas
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type 4G modem
Accessory / separate part category Communication accessory
Complementary
Range compatibility EVlink EVlink Pro AC
Kit composition 1 modem
2 screw
2 antenna
1 instruction sheet
Product compatibility Charging station
Antenna type Internal
Communication network type 4G LTE
UMTS
GSM
Transmission rate 10 Mbps for downlink
5 Mbps for uplink
Mounting mode By screws
Integrated connection type Micro SIM (3FF) card slot
Width 120 mm
Height 20 mm
Depth 160 mm
Net weight 70 g
Environment
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Standards EN/IEC 63000:2018
AS/NZS CISPR 32
Directives RED directive 2014/53/UE and UK equivalent
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.500 cm
Package 1 Length 16.000 cm
Package 1 Weight 74.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 134
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.146 kg
Offer Sustainability
SCIP Number 0a787687-ca4b-4982-8684-548a3b52ac76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information