Schneider-Electric
 
EVA1PBS2 picture- scope
EVA1PBS2
Pedestal, EVlink Pro AC, for 2 charging stations
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Pedestal
Complementary
Product compatibility 2 x charging station
Device application Electrical Vehicle charger
Type of installation Indoor/outdoor
Mounting mode Floor-standing
Material Aluminium 5754
Surface treatment Zinc phosphate
Colour Dark grey (RAL 7016)
Height 1300 mm
Width 285 mm
Depth 384 mm
Net weight 5 kg
Environment
Range compatibility EVlink EVlink Pro AC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29 cm
Package 1 Width 32 cm
Package 1 Length 135 cm
Package 1 Weight 10.9 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 9
Package 2 Height 100 cm
Package 2 Width 120 cm
Package 2 Length 160 cm
Package 2 Weight 121 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information