Schneider-Electric
 
EVA1PCS2 picture- scope
EVA1PCS2
Conversion kit, EVlink, for pedestal to support 2 EVlink Pro AC charging stations instead of 1
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Conversion kit
Material Aluminium 5754
Complementary
Surface treatment Zinc phosphate
Range compatibility EVlink EVlink Pro AC EVB3 charging station
Product compatibility 1 x pole
Height 600 mm
Width 360 mm
Depth 50 mm
Net weight 1.6 kg
Colour Dark grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 35.5 cm
Package 1 Length 54.5 cm
Package 1 Weight 1.508 kg
Unit Type of Package 2 P06
Number of Units in Package 2 20
Package 2 Height 65 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 37 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information