Schneider-Electric
 
EVA1PLS1 picture- scope
EVA1PLS1
Cable locker, EVlink Pro AC, installed at the bottom of charging station
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Cable holder
Accessory / separate part category Cabling accessory
Range compatibility EVlink EVlink Pro AC
Complementary
Mounting support Charging station
Mounting location Bottom
Height 65.5 mm
Width 85 mm
Depth 25 mm
Net weight 92 g
Colour Metal grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 8.000 cm
Package 1 Length 12.400 cm
Package 1 Weight 113.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 90
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.530 kg
Offer Sustainability
SCIP Number 0a787687-ca4b-4982-8684-548a3b52ac76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information