Schneider-Electric
 
EVA1RFKES picture- scope
EVA1RFKES
Enclosure, EVlink Pro AC Metal, IP66, pedestal mount in metallic kit enclosure, for 25mm² to 35mm² cable
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink Pro AC Metal
Product or component type Enclosure
Range compatibility EVlink EVlink Pro AC EVB3 charging station
Poles description 3P + N
Mounting mode Assembled
Localisation on device On lower part
Rated supply voltage 380...415 V AC 50/60 Hz
220...240 V AC 50/60 Hz
Earthing system TT
TN-S
TN-C-S
IT
Compatible IT with additional isolation transformer on the power supply
Complementary
Provided equipment 1 mounting plate
2 DIN rail
4 fixing bracket
3 cable gland
DIN rail length 240 mm
Mounting plate description Telequick perforated
Cable entry number 2 cable gland for M32
1 cable gland for M12
Cable cross section 25…35 mm²
Height 360 mm
Width 270 mm
Depth 180 mm
Net weight 3.4 kg
Environment
IP degree of protection IP66
IK degree of protection IK09
Ambient air temperature for operation -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 29.000 cm
Package 1 Length 38.000 cm
Package 1 Weight 3.266 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 109.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 154.000 kg
Offer Sustainability
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations