Schneider-Electric
 
EVA1RWKS1 picture- scope
EVA1RWKS1
Kit enclosure, EVlink Pro AC Metal, for 1 wall-mounted charging station, steel
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Enclosure
Accessory / separate part category Enclosure accessory
Surface treatment Electro-galvanized
Complementary
Range compatibility EVlink EVlink Pro AC Metal EVB3 charging station
Enclosure type Kit enclosure
Product compatibility Wall-mounted charging station
Number of devices 1 charging station
Type of front cover Customizable
Height 783 mm
Width 390 mm
Depth 230 mm
Net weight 26 kg
Colour Front: white (RAL 9003)
Rear: white (RAL 9003)
Side: light grey (RAL 9022)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 56.000 cm
Package 1 Width 56.000 cm
Package 1 Length 90.000 cm
Package 1 Weight 36.000 kg
Offer Sustainability
SCIP Number 1546a912-8240-4bbd-8f51-e9dcb5c45c83
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg CO2 eq, Total Life cycle) 2