Schneider-Electric
 
EVA2HPC3 picture- scope
EVA2HPC3
Load-shedder, Schneider Charge, 3P, maximum current allowed to charging station automatically set up to 50A
Schneider Electric
Characteristics
Main
Range Schneider Charge
Product or component type Load-shedder
Material Plastic
Complementary
Condition of use Indoor
Mounting support 35 mm DIN rail
Setting of maximum current provided to charging station Automatic
Possible maximum current provided to charging station 50 A
[Us] rated supply voltage 220...230 V AC 50/60 Hz +/- 10 %
Power consumption in W 5 W
Connectivity to devices PLC
Local signalling 1 green LED, function: control process
1 red LED, function: fault indication
1 green LED, function: embedded communication status
Standards EN 61010-1:2010
EN 61326-1:2013
Quantity per set Set of 1
Height 72 mm
Width 89 mm
Depth 75 mm
Net weight 180 g
Colour White
Environment
Operating altitude 0...2000 m
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 5…95 %
Overvoltage category III
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.800 cm
Package 1 Width 12.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 618.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.184 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 73.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 88.000 kg
Offer Sustainability
SCIP Number 35f25d1c-ed42-419a-bab0-354f2d8eb602
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information