Schneider-Electric
 
EVA5GH picture- scope
EVA5GH
Cable holder, Schneider Charge, fixed on wall by 2 screws
Schneider Electric
Characteristics
Main
Range Schneider Charge
Product or component type Cable holder
Accessory / separate part category Cabling accessory
Complementary
Material Plastic
Mounting support Wall
Fixing mode By 2 screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.300 cm
Package 1 Width 12.300 cm
Package 1 Length 19.000 cm
Package 1 Weight 388.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 18
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.250 kg
Unit Type of Package 3 P12
Number of Units in Package 3 216
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 114.000 kg
Offer Sustainability
SCIP Number Ab6451be-b3f4-4070-b9b6-e8f0e546f1eb
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration