Schneider-Electric
 
EVB3S22N40FM picture- scope
EVB3S22N40FM
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2S/TF socket-outlets, RDC-DD 6mA, MID meter
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink Pro AC
Product or component type Charging station
Device short name EVB3
Directives 2014/32/EU - measuring instruments directive (MID)
Communication network type Ethernet
Bluetooth
3G/4G modem optional
Modbus TCP
Connector type 2 RJ45 for Ethernet LAN connection
Communication port protocol OCPP 1.6
Communication service JSON smart charging for OCPP 1.6
Operating mode Clustered architecture
Standalone
Function available Diagnosis capabilities
Charge detail records
Load management
Complementary
Range compatibility EVlink EcoStruxure EV Charging Expert
EVlink EVlink Pro AC Metal
EcoStruxure EcoStruxure EV Advisor
Type of installation Indoor
Outdoor
Provided equipment 1 residual direct current detection device (RDC-DD) integrated
1 energy meter integrated
1 MID meter integrated
Accuracy class of energy meter Class 1
Protection device type Residual direct current detection device (RDC-DD) - 6 mA
Poles description 3P + N for power circuit
1P + N for power circuit
Mounting mode Wall-mounted
Wall-mounted (kit enclosure)
Floor-standing (pedestal)
Floor-standing (kit enclosure)
Mounting support Pedestal, to be ordered separately
Kit enclosure, to be ordered separately
Cable entry Bottom entry
Top entry
Rear entry
[Us] rated supply voltage 380...415 V AC 50/60 Hz
220...240 V AC 50/60 Hz
Nominal output power 22 kW 32 A 380...415 V
Socket number 2
Output type Front side T2 with shutter socket-outlet / silver plated contacts
Front side TF socket-outlet
Access control system Badge RFID conforming to ISO/IEC 14443 A and B
Badge RFID conforming to ISO/IEC 15693
Badge NFC
Free access
RFID compatible technology MIFARE Classic
MIFARE Ultralight
MIFARE Plus
NFC frequency 13.56 MHz
NFC tag type Type 1
Type 2
Type 4
Type 5
Earthing system TT
TN-S
TN-C-S
IT (single phase network only allowed, 400V 3 phases network forbidden)
Condition of use 3x230VAC (ph-ph) distribution forbidden
Number of inputs 3
Input type Binary for power limitation closing contact
Binary for delayed charging closing contact
Binary for vehicle detection closing contact
Control type Can be controlled by remote
Local signalling 1 green LED light strip, function: available
1 blue LED light strip, function: charging
1 red LED light strip, function: fault indication
Standards EN/IEC 61851-1:ed. 3
EN/IEC 62196-1:ed. 2
EN/IEC 62196-2:ed. 1
EN 61000-6-2:2019
EN 61000-6-3:2007
EN 61000-6-3:2011/A1
IEC 60884-1
NF C 61314
ISO 15118
Product certifications EV Ready
CE
Operating altitude 2000 m without derating
Height 529 mm
Width 317 mm
Depth 158 mm
Net weight 7.2 kg
Colour Front face: white (RAL 9003)
Housing: dark grey (RAL 7016)
Back part: black (RAL 9005)
Environment
IP degree of protection IP54
IK degree of protection IK10
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.500 cm
Package 1 Width 36.000 cm
Package 1 Length 57.000 cm
Package 1 Weight 9.600 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 72.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 43.500 kg
Offer Sustainability
SCIP Number 0a787687-ca4b-4982-8684-548a3b52ac76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg CO2 eq, Total Life cycle) 1