Schneider-Electric
 
EVCP075D5W02 picture- scope
EVCP075D5W02
electronic VAR compensator/static VAR generator, PowerLogic AccuSine EVC+, 75 kvar, 208-480 V, UL2 wall mount
Schneider Electric
Characteristics
Main
Product name AccuSine EVC+
Product or component type Electronic VAR compensator
Complementary
Network type 3P
Network configuration 3 or 4 wires
Network rated voltage 208…480 V AC
Network frequency 50/60 Hz +/- 3 % auto-sensing
Maximum permissible voltage 1.1 x Un
Reactive power rating 75 kvar 380 V AC 50/60 Hz
75 kvar 480 V AC 50/60 Hz
47 kvar 240 V AC 50/60 Hz
41 kvar 208 V AC 50/60 Hz
Operating mode Power factor correction
Displacement power factor correction
Mains current balancing
Phase harmonic correction
Installation location Indoor
Enclosure mounting Wall mounted
Protection type Internal by fuse
Disconnect type Electronic
Heat dissipation Rear plenum with forced ventilation for high heat flow
Electromagnetic compatibility Emission tests, class A conforming to EN 61000-6-4
Immunity for industrial environments conforming to EN 61000-6-2
Accessibility for operation Front
Location of connection Bottom
Environment
Enclosure degree of protection UL type 2
Environmental characteristic Operating: 3C2 conforming to IEC 60721-3-3
Operating: 3S2 conforming to IEC 60721-3-3
Storage: 3C3 conforming to IEC 60721-3-3
Storage: 3S3 conforming to IEC 60721-3-3
Operating altitude 1000 m
<= 4800 m 1 % per 100 m
<= 4800 m
Ambient air temperature for operation 0…50 °C
50…52 °C maximum with current derating of 2 % per °C
Relative humidity 0…95 %
PCBA protection Conformal coated
Standards UL 508
CSA C22.2 No 14
ISO 9001
IEEE 519-2014
IEC 62477-1
IEC 61439-1
Product certifications CE
cULus
RCM
Ambient air temperature for storage -20…60 °C
Net weight 130 kg
Height 1685 mm
Width 540 mm
Depth 383 mm
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 42 cm
Package 1 Width 60 cm
Package 1 Length 176.5 cm
Package 1 Weight 167.1 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No