Schneider-Electric
 
EVD1S60TBBC5 picture- scope
EVD1S60TBBC5
Fast charging station, EVlink Pro DC, 60kW, CCS2 + CCS2 connectors, 5m cable without cable management system
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink Pro DC
Product or component type Fast charging station
Type of installation Indoor/outdoor
Poles description 3P + N + E
Complementary
Range compatibility EVlink EVlink Field Services
EVlink EVlink Load Management System
Device application Electrical Vehicle charger
Mounting location Wall mounting
Floor stand with pedestal (to be ordered separately)
Earthing system TN-S
TN-C-S
TT
Compatible IT with additional isolation transformer on the power supply
[Us] rated supply voltage 380...415 V AC at 50 Hz, 3 phases + neutral
Input current 97…107 A
Nominal output power SAE CCS Combo 2: 60 kW at 1.5…200 A, 150...1000 V, DC
Output type Side: 2 charging cable of 5 m
Number of outputs 2
Connector type SAE CCS Combo 2
Provided equipment 1 meter display per output
Protection type Short-circuit protection on output
Overload protection
Ground fault protection
Residual current breaker with overcurrent protection (RCBO)
Temperature rise protection
Access control system Badge RFID conforming to ISO/IEC 14443 A and B
Badge NFC
Display type LCD touch screen : 7 inch
Main user language (constantly evolving) Danish
Dutch
English
French
German
Norwegian
Spanish
Control button type Charge interruption button
Material Enclosure: stainless steel 304
Aluminium
Colour Front face: signal white (RAL 9003)
Body: black (Pantone black C)
Efficiency 95 %
Power factor 0.99
Ambient air temperature for operation -30…55 °C (with derating above 50 °C)
Height 1037 mm
Width 802 mm
Depth 339 mm
Net weight 131 kg (without power module)
161 kg (with power module)
Services Commercial service plan
Commissioning service
Warranty extension up to 5 years
Repair service
Ethernet service Web browser
Communication port protocol OCPP 1.6
Communication network type 4G
WLAN
TCP/IP
Wi-Fi
Environment
Electromagnetic compatibility Immunity for industrial environments:
Emission standard for industrial environments:
IP degree of protection IP55
IK degree of protection IK10
Screen: IK08
Ambient air temperature for storage -40…70 °C
Operating altitude 0...2000 m
Relative humidity 5…95 %, without condensation
Standards IEC 61851-1:ed. 3
IEC 61851-23:ed. 1
IEC 62196-1
IEC 62196-3
EN/IEC 61000-6-2:2005
EN/IEC 61000-6-4:class A
ISO 15118
DIN 70121
Atmospheric-corrosivity category C3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 77 cm
Package 1 Width 125 cm
Package 1 Length 110 cm
Package 1 Weight 187 kg
Offer Sustainability
SCIP Number 5ac9138c-a36d-4dcb-9d64-4a599808ae5a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg CO2 eq, Total Life cycle) 7992