Schneider-Electric
 
EVH4S11N2 picture- scope
EVH4S11N2
Charging station, EVlink Home, 3P+N, 1xT2, 11kW, 16A, with RDC-DD
Schneider Electric
Characteristics
Main
Range EVlink
Product name EVlink Home
Product or component type Charging station
Poles description 3P + N
Mounting mode Wall-mounted
Offer type Basic
Max power 11 kW 16 A 400 V
Number of charge point 1
Connection to the vehicle Socket-outlet T2 front face
Quantity per set Set of 1
Complementary
Rated supply voltage 400 V AC 50 Hz +/- 10 %
Earthing system TT
TN-S
Number of inputs 1
Input type Auxiliary for dynamic energy management
Control type Red 1 emergency stop, function: 1 push-button
Local signalling Red, green and blue 1 LED, function: status indication
Protection type Earth-leakage protection
Height 409 mm
Width 282 mm
Depth 148 mm
Net weight 5.6 kg
Colour White (RAL 9003)
Standards EN 61851
IEC 61851-1
EN 61000-6-1
EN 61000-6-3
Product certifications CE
UKCA
Maximum supply current 16 A
Environment
IP degree of protection IP54 conforming to EN/IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 5…95 %
Operating altitude 0...2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.5 cm
Package 1 Width 39.5 cm
Package 1 Length 49.0 cm
Package 1 Weight 5.152 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 104.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 94.5 kg
Offer Sustainability
SCIP Number 1a6fa2c6-65f4-4218-ae28-c1a0b96ecd5d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information