Schneider-Electric
 
EVH5A11N2C7 picture- scope
EVH5A11N2C7
Charging station, Schneider Charge, 3P+N, attached cable 7m, 11kW, 16A
Schneider Electric
Characteristics
Main
Range Schneider Charge
Product name Schneider Charge
Product or component type Charging station
Poles description 3P + N
Mounting mode Wall-mounted
Max power 11 kW 16 A
Number of charge point 1
Connection to the vehicle Attached cable T2 bottom 7 m
Complementary
Rated supply voltage 400 V AC 50...60 Hz +/- 10 %
Earthing system IT 230
TT
TN-S
Number of inputs 1
Input type Dry contact for dynamic energy management
Local signalling Red, green and blue 1 LED, function: status indication
Protection type Earth-leakage protection
Height 352 mm
Width 244 mm
Depth 117 mm
Net weight 5.1 kg
Colour White/green
Standards EN 61851
IEC 61851-1
Communication network type Wi-Fi
Wireless
Ethernet
Communication port protocol OCPP 1.6, for connection to the Schneider Electric Wiser app
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
IK degree of protection IK10
Ambient air temperature for operation -35…55 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 5…95 %
Operating altitude 0...2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.000 cm
Package 1 Width 29.000 cm
Package 1 Length 48.000 cm
Package 1 Weight 7.490 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 103.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 147.000 kg
Offer Sustainability
SCIP Number Ab6451be-b3f4-4070-b9b6-e8f0e546f1eb
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg CO2 eq, Total Life cycle) 674