Schneider-Electric
 
EVP1000 picture- scope
EVP1000
Row Emergency Ventilation Kit with Easy Rack
Schneider Electric
Characteristics
Overview
Lead time Usually Ships within 4 Weeks
Physical
Net weight 3.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 19 cm
Package 1 Length 62 cm
Package 1 Weight 5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty Two-Year Factory Warranty