Schneider-Electric
 
EVP1BNS picture- scope
EVP1BNS
RFID badge, EVlink, set of 10 badges
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Badge
Accessory / separate part category RFID accessory
Range compatibility EVlink EVlink parking
EVlink EVlink City
EVlink EVlink Smart Wallbox
EVlink EVlink Pro AC
EVlink EVlink Pro AC Metal
Technology type RFID
Provided equipment 1 sticker sheet: admin
9 sticker sheet: user
1 user manual
Complementary
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 23.7 cm
Package 1 Length 33.7 cm
Package 1 Weight 161.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.863 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months