Schneider-Electric
 
EVP1BSE23 picture- scope
EVP1BSE23
T2 socket-outlet subassembly 3-Ph IEC - Smart Wallbox
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Socket-outlet
Socket-outlet type T2
Poles description 3P + N
[Us] rated supply voltage 380...415 V AC 50/60 Hz
Maximum supply current 32 A
Earthing system Compatible TN
Compatible IT with additional isolation transformer on the power supply
Compatible TT
Nominal output power 22 W 32 A
Range compatibility EVlink EVlink Smart Wallbox EVB1 charging station
Complementary
Material Plastic
Product certifications CE
Height 150 mm
Width 150 mm
Depth 300 mm
Net weight 0.65 kg
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 15.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 725.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration