Schneider-Electric
 
EVP1BSSE picture- scope
EVP1BSSE
TE socket-outlet subassembly 1-Ph IEC - Smart Wallbox
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Socket-outlet
Socket-outlet type TE
Poles description 1P + N
[Us] rated supply voltage 230 V AC 50/60 Hz
Maximum supply current 10 A
Range compatibility EVlink EVlink Smart Wallbox EVB1 charging station
Complementary
Material Plastic
Product certifications CE
Height 150 mm
Width 150 mm
Depth 150 mm
Net weight 0.25 kg
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 15 cm
Package 1 Length 40 cm
Package 1 Weight 301 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration